TW-06-03-L-D-265-SM-P-TR - Flexible Board Stacking Header, 2.00 mm Pitch
The TW-TH series is a through-hole PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Up to 8 Gbps performance
Termination: Through-hole
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Application: Elevated board stacking applications
Pitch: 2.00 mm (.0787")
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.673 | $2.995 | $2.543 | $2.260 | $1.732 | $1.557 | $1.205 | $0.853 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TW-06-03-L-D-250-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-280-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-320-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-380-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-230-SM-P-TR | 0 | Tape & Reel | 1 | 175 | StackHeight | No |
| TW-06-03-L-D-300-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-295-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-305-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| TW-06-03-L-D-200-SM-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
