TW-08-01-F-D-225-010 Flexible Board Stacking Header, 2.00 mm Pitch

The TW-TH series is a through-hole PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Up to 8 Gbps performance

  • Termination: Through-hole

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 20366
Price $2.570 $2.096 $1.779 $1.582 $1.180 $1.046 $0.779 $0.512
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

TW-SM Series Thumbnail Image
TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch

Mating Connectors

CLT Series Thumbnail Image
CLT

Low Profile Dual Wipe Socket, 2.00 mm Pitch

ESQT Series Thumbnail Image
ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

MMS Series Thumbnail Image
MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch

SMM Series Thumbnail Image
SMM

Low Profile Socket Strips, 2.00 mm Pitch

SQT Series Thumbnail Image
SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

SQW Series Thumbnail Image
SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch

TLE Series Thumbnail Image
TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

TCSD Series Thumbnail Image
TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.