TW-20-07-L-D-310-SM Flexible Board Stacking Header, 2.00 mm Pitch
The TW-SM series is a surface mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Application: Elevated board stacking applications
Pitch: 2.00 mm (.0787")
Up to 8 Gbps performance
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 4500 |
| Price | $8.486 | $7.843 | $7.415 | $7.147 | $5.332 | $4.728 | $3.518 | $2.309 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TW-20-07-L-D-435-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-520-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-565-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-500-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-470-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-501-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-485-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-560-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-530-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-450-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| TW-20-07-L-D-486-SM | 0 | Tube | 1 | 14 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
