UDF6-20-3-03.5-L-A-TH-TR - 0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Socket

Features

  • View the full line of AcceleRate® products

  • Rotated power blades improve performance and simplify breakout region (BOR)

  • 2, 3, 4 or 5 power blades per row (2 rows)

  • 10, 20, 30 or 40 signal positions per row (6 rows)

  • 0.635 mm signal pitch

  • Current rating: 15 A max

  • Voltage rating: 200 VAC/283 VDC max

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • Alignment pins, weld tabs and polarized guide posts

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $12.429 $11.837 $11.274 $10.737 $10.225 $9.739 $9.275 $8.833
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
AcceleRate® mP SI Evaluation Kit

REF-232521-X.XX-XX

Company: Samtec

The Samtec AcceleRate® mP high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds on a 0.635 mm pitch. Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity, reduced crowding, and simplified breakout region (BOR). The AcceleRate® mP SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® mP connectors. The AcceleRate® mP SI Evaluation Kit (REF-232521-X.XX-XX) delivers a high-quality system with robust mechanical design. It can be used standalone for AcceleRate® mP connectors. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Mating Connectors

Product Image for UDM6-
UDM6

0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Terminal

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks AcceleRate
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: VIETNAM. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.