UDF6-20-3-03.5-S-A-TH-FR - 0.635 mm AcceleRate® mP High-Density, High-Speed Power/Signal Socket
Features
Rotated power blades improve performance and simplify breakout region (BOR)
2, 3, 4 or 5 power blades per row (2 rows)
10, 20, 30 or 40 signal positions per row (6 rows)
0.635 mm signal pitch
Current rating: 15 A max
Voltage rating: 200 VAC/283 VDC max
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap
Alignment pins, weld tabs and polarized guide posts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UDF6-20-3-03.5-S-A-TH-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
