UEC5-109-01-L-D-RA-A Up To 20 Gbps FireFly™ Edge Card Socket Assembly
This FireFly™ micro high-speed edge card connector is one part of a two-piece system with a tiny footprint on the board and interchageable for both copper and optical Flyover® cable assemblies. The edge card connector provides data and supports signal speeds up to 20 Gbps.
Features
Up to 20 Gbps performance
Rugged Edge Rate® contact system
Low profile right-angle design
Available in 19 positions
Standard alignment pins and surface mount tails
Selective gold plated contacts
PCB footprints are not interchangeable for UEC5-1 and UEC5-2 data rate versions