ZF5S-50-03-T-WT-FR Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

The ZF5S is a zero insertion force connector used to terminate FFC (flat flexible cables). ZF5S is a surface mount connector with a horizontal or vertical orientation, and mates with FJH series flat flexible cables.

Features

  • Horizontal or vertical orientations

  • Surface mount

OEM Pricing
Breaks 725 1450 2175 5075 10150
Price $2.390 $1.833 $1.648 $1.277 $0.906
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

FJH Series Thumbnail Image
FJH

Flat Flexible Cable Jumper, 0.50 mm Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.