ZLTMM-105-70-L-D-608 - 2mm/.079in Elevated Shrouded Box Header & Stacker, 10 Pin, 2 Row, Through Hole, 10µin Gold/Tin, .608in Body Ht, 0.693in OAL
Features
Application: Elevated shroud for blind mating applications up to 50 pins
Contact System: .020" (0.50 mm) square post
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.117 | $4.626 | $4.299 | $4.094 | $2.987 | $2.618 | $1.881 | $1.143 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZLTMM-105-70-S-D-608 | 0 | Bulk | 1 | 0 | Plating | No |
| ZLTMM-105-70-G-D-608 | 0 | Bulk | 1 | 0 | Plating | No |
| ZLTMM-105-70-F-D-608 | 0 | Bulk | 1 | 0 | Plating | No |
| ZLTMM-105-70-SM-D-608 | 0 | Bulk | 1 | 0 | Plating | No |
| ZLTMM-105-70-T-D-608 | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
