triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

Ganged RF products address the need for higher density, easy-to-connect, solutions for both board-to-board and cable-to-board applications.

FEATURES

  • High-density, space-saving designs
  • Quick installation
  • Cable-to-board or board-to-board systems
  • Micro-miniature, rugged snap-on contact systems to 6 GHz
  • SMPM miniature push-on connectors to 65 GHz
  • Full ganged cable systems, or ganged on end 1 with industry standard options on end 2
  • Rugged latching available
  • 50 ohm and 75 ohm solutions

Products

GC47

50 Ohm SMPM Ganged, Multi Position, Cable Assembly

Features
  • Ganged SMPM connectors in a multi-position housing
  • .047 low-loss flexible microwave/millimeter wave cable
  • Cable-to-board applications
  • High-density, space-saving design
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
  • Mates with GPPC Series board level connector
50 Ohm SMPM Ganged, Multi Position, Cable Assembly

GPPC

Connector for GC47 Series, SMPM Ganged, Multi-Position Cable Assembly

Features
  • High-density, space-saving designs
  • Push-on interface for quick installation
  • Pitch: 3.56 mm (.140")
Connector for GC47 Series, SMPM Ganged, Multi-Position Cable Assembly

GPPB

50 Ohm SMPM Ganged, Multi Position, Board-to-Board Block

Features
  • Ganged SMPM connectors
  • Bullet adaptors for board-to-board blind mate applications
  • High-density, space-saving design
  • Push-on interface with varying retention forces
  • Board height options: 5.33 mm (.210"), 8.31 mm (.327"), 12.70 mm (.500")
  • Pitch: 8.33 mm (.328") or 3.56 mm (.140")
50 Ohm SMPM Ganged, Multi Position, Board-to-Board Block

GRF1-C

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Single or double ended assembly options
  • Cable: RG316, RG178, 30 AWG
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, Cable Assembly

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
  • Cable: RG316, 26 AWG
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

GRF1-J

5.00 mm 50 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF1-P

5.00 mm 50 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 50 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

GRF7-C

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Single or double ended assembly options
  • RG179 75 ohm Cable
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, Cable Assembly

GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
  • RG179 75 ohm Cable
5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

GRF7-J

5.00 mm 75 Ohm Ganged Micro-Miniature RF Jack, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional threaded inserts
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Jack, PCB Mount

GRF7-P

5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount

Features
  • Performance: up to 5.31 GHz / 10.7 Gbps at 152.00 mm
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
5.00 mm 75 Ohm  Ganged Micro-Miniature RF Plug, PCB Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Enough of the letter “P” already. Message recieved. In any case, modeling and simulating next-gen 224 Gbps signal channels poses many challenges. Design engineers must optimize the entire signal path, not just a specific component. The signal path includes transceiver and receive...
In April, we continued improvements to our new similar parts functionality as well as our search upgrades, and released several new content product pages on the website. We’ll also piggyback some of the cart upgrades we’ve rolled out in the last few months onto this post. Continu...
Samtec and Glenair® announced a strategic partnership targeting rugged, high-density, high-performance fiber optic cable solutions for mil/aero applications. Next-generation military systems demand optimized SWaP-C for increased performance, longer mission life and cost effective...
As a NASA flight enthusiast, the idea of unmanned aerial vehicle systems (also known as drones) sounds like a lot of fun. A good example of how fun drones can be is through drone racing…yes you read that right… drone racing! However, apart from how fun they can be, drones have so...
The aerospace industry has had a tough time over the last 12 months. Not only has the commercial aviation market suffered severely from the effects of the COVID-19 pandemic, but the industry has not been able to showcase its latest developments. The signs of a recovery are beginn...