Original: Simultaneously run digital differential pairs, single-ended signals and power

Samtec Analog Over Array™ technology enables open-pin-field arrays to support power, digital and analog differential or singled-ended signaling simultaneously.


Family Overview
High-density RF applications typically require up to hundreds of individual RF connectors. Samtec Analog Over Array™ technology can replace dozens of precision RF connectors offering a smaller footprint, less weight and cost optimization. Samtec Analog Over Array™ connectors are dense, high-frequency, open-pin-field solutions supporting power, digital and analog differential or single-ended signaling. Samtec high-density array connectors are already proven in high-speed, high-performance digital applications. For RF applications, the Samtec Analog Over Array™ Reference Designs achieve industry-leading differential crosstalk and return loss performance up to 36 GHz. The reference designs specify recommended PCB stack up, launch optimizations, pin mapping guide, and full characterization report BOR.
Features
Open-pin-field design for maximum grounding and routing flexibility
Analog and digital signals (differential pairs and/or single-ended) plus power through the same interconnect
Differential ground pattern supports RF SOCs
Single-ended ground pattern
Samtec Analog Over Array™ connectors include:

Samtec's SEARAY™ product family offers the industry's largest portfolio of high-speed, high-density open-pin-field arrays. The SEARAY™ Analog Over Array™ SI Evaluation Kit provides system designers, SI engineers and RF engineers an easy-to-use solution for testing the RF capabilities of SEARAY™ connectors. The SEARAY™ Analog Over Array™ SI Evaluation Kit (REF-231562-X.XX-XX) delivers a high-quality system of two PCBs with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Part Number: REF-231562-X.XX-XX

Downloads & Resources
Contact Sales