240

产品规格
50欧姆2.40 mm插孔,压缩安装

50欧姆2.40 mm插孔,压缩安装

.
.
特色

  • 垂直或边缘发射,无焊压缩
  • 可现场更换、装配经济高效
  • 带状线或微带线/CPW传输
  • 对齐功能(垂直):通过在PCB上添加基准点,可以消除任何视觉错位,确保连接器的最佳性能
  • 边缘发射:小尺寸使密度得到提高
  • 具有高机械稳定性的螺纹耦合接口
  • 性能高达50 GHz
  • 高性能测试应用的理想选择
  • 与1.85 mm适配
  • 空气电介质可降低VSWR和插入损耗
技术配套元件

形式安全,无垃圾邮件。

. .
.
.
. .
.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....