Zynq UltraScale+ RFSoC ZCU111

Samtec产品支持Xilinx® Zynq UltraScale+ RFSoC ZCU111评估套件

FMC+连接器:基于Samtec的SEARAYTM 高速阵列系统,FMC+连接器是560 I/O口高速阵列连接器,适用于FMC+载体和子卡。

ASP-184329-01(ZCU111板上的FMC+插座连接器)
ASP-184330-01(FMC+子卡上的FMC+终端连接器)
xilinx zcu ZCU111

RFMC连接器:基于Samtec的LP阵列TM轻薄型、高速阵列系统, RFMC连接器是320 I/O口高速阵列连接器,适用于FMC+载体和子卡。

LPAF-40-03.0-S-08-2-K-TR(ZCU111板上的RFMC插座连接器)
LPAM-40-01.0-S-08-2-K-TR( RFMC子卡上RFMC终端连接器)
轻薄型阵列HSB2b

插孔螺柱: Samtec JSO产品插孔紧固精密电路板堆叠架高有助于在ZCU111上对接和拆拔RFMC连接器、RFMC载体和子卡。

JSO-0415-01(ZCU111板上的RFMC插座连接器)
JSO图像

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals and power though the same board-to-board interconnect. This design approach allow maximum pin-selection, routing […] The post AMD XRF4 RF Accesso...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...