Xilinx® Zynq UltraScale+ RFSoC ZCU1275

Samtec产品支持Xilinx® Zynq UltraScale+ RFSoC ZCU1275

FMC+连接器:基于Samtec的SEARAY™高速阵列系统,FMC-HPC连接器是400 I/O口高速阵列连接器,适用于FMC载体和子卡。FMC-LPC连接器是160高度阵列连接器,适用于FMC载体和子卡。

ASP-134486-01(ZCU1275板上的FMC-HPC插座连接器)
样品 | 报价 | 打印 | 技术支持
ASP-134488-01(用于夹层卡的FMC-HPC,以实现10 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
ASP-134602-01(用于夹层卡的FMC-HPC,以实现8.5 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
ASP-134603-01(ZCU1275板上的FMC-LPC插座连接器)
样品 | 报价 | 打印 | 技术支持
ASP-134604-01(用于夹层卡的FMC-LPC,以实现10 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
ASP-134606-01(用于夹层卡的FMC-LPC,以实现8.5 mm堆叠高度)
样品 | 报价 | 打印 | 技术支持
ZCU1275 board
Bulls Eye®概览:Bulls Eye®测试点取消了高成本高性能SMA连接器,取而代之的是高密度阵列,相同空间可提供4X高带宽信号,板更小,层数更少。
RSP-200723-01-BEYE (50 GHz, Bulls Eye)
报价 | 打印 | 技术支持

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...