Samtec’s Edge Rate® contact system is designed for high speed, high cycle applications. The surface of the Edge Rate® contact is milled creating a smooth mating surface area instead of a stamped contact that mates on a cut edge. This smooth mating surface reduces the wear tracks on the contact increasing the durability and cycle life of the contact system. It also lowers insertion and withdrawal forces allowing the connectors to be zippered when unmating.
0.80 mm Edge Rate® Rugged High Speed Terminal
0.80 mm Edge Rate® Rugged High Speed Socket
0.80 mm Edge Rate® Rugged High Speed Terminal, Right-Angle
0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle
0.80 mm Edge Rate® Rugged High Speed Terminal, Edge Mount
0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount
0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded
0.80 mm Edge Rate® Rugged High Speed Socket, Shielded
0.50 mm Edge Rate® Rugged High Speed Terminal
0.50 mm Edge Rate® Rugged High Speed Socket
0.50 mm Edge Rate® Rugged High Speed Terminal, Right-Angle
0.635 mm Edge Rate® Rugged High Speed Socket
0.635 mm Edge Rate® Rugged High Speed Terminal
SureWare™ Right-Angle Guide Post Socket
SureWare™ Guide Post, Mates with GPSK
Don't want to fill out a form?
Chat with a product expert directly.
More Micro Backplane Systems