IDC Cable Systems

Exceptionally low profile design • High-reliability Tiger Eye™ IDC contacts • Variety of rugged options

Tiger Eye™ IDC cables, IDC connectors, FFC cables and connectors, & ribbon cable connectors with high reliability contacts on 1.27 mm and 2.00 mm pitch, as well as dual beam contacts on 2.54 mm pitch.



2.00 mm (.0787") Pitch IDC Systems

2mm Pitch IDC Connectors, Terminals, & Sockets

These 2mm pitch IDC connectors, terminals, and sockets feature our high-reliability Tiger Eye™ contacts, and feature a variety of rugged options.

Features
  • High-performance Tiger Eye™ contacts

  • Choice of socket and plug terminations

  • Low 5.08 mm (.200") profile

  • Variety of options including strain relief

  • Mating shrouded & ejector terminal strips

  • Wide variety of standard wiring configurations

2.00 mm (.0787") Pitch IDC Systems

2.00 mm (.0787") Pitch Discrete Wire IDC System

2.00 mm Pitch Discrete Wire IDC System

Cable-to-board system for ease of termination in field applications.

Features
  • Components only, customer assembly

  • No special tooling required

  • Available in 2, 3, 4 or 5 positions

  • Accepts 24 AWG discrete wire cable

  • Standard single latch for locking

2.00 mm (.0787") Pitch Discrete Wire IDC System

.050" (1.27 mm) Pitch IDC Systems

.050" Pitch IDC Terminals, Sockets & Connectors

These .050" pitch IDC terminals, sockets, and connectors feature our high-reliability Tiger Eye™ contacts and a variety of rugged options.


Flat Flexible Cable (FFC) Systems

Flat Flexible Cable Systems, ZIF Connectors and Jumpers

Flat Flexible Cable systems and jumpers featuring 0.50 mm (.0197") and 1.00 mm (.0394") pitch systems with standard and zero insertion force (ZIF) connectors

More Flexible Stacking