.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

.100" pitch socket strips, 2.54 mm square post socket strips, with contact and design flexibility.

Features

  • Choice of three contact systems

  • Vertical and right-angle/horizontal

  • Through-hole, surface mount and press-fit terminations

  • Standard, low profile and elevated designs

  • Single, double and triple row designs on specific series

  • Bottom mount or pass-through styles

  • E.L.P.™ certified systems available

Videos

Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
Features
  • Pitch: .100" (2.54 mm)

  • Application: Single, double and triple row up to 150 pins

  • Up to 8 Gbps performance

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Termination: Through-hole, surface mount

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Automotive A-Series product available

SSW Series Thumbnail Image

BCS

Pass-Through Socket Strip, 0.100" pitch
Features
  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

BCS Series Thumbnail Image

BSW

.100" Bottom Entry Socket Strip
Features
  • Application: Single and double row up to 72 pins; mounts on the underside of PCB for extra low profile applications

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Termination: Through-hole

BSW Series Thumbnail Image

CES

.100" Closed Entry Low Profile Socket Strip
Features
  • Application: Single and double row up to 100 pins

  • Contact System: Dual Leaf

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

CES Series Thumbnail Image

ESQ

Elevated Socket Strip, 0.100" Pitch
Features
  • Application: Single, double and triple row up to 108 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for PC/104™ applications

  • Termination: Through-hole

ESQ Series Thumbnail Image

ESW

.100" Elevated Socket Strip
Features
  • Application: Elevated single and double row up to 72 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with standard solder tails

  • Termination: Through-hole

ESW Series Thumbnail Image

HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch
Features
  • Application: Double row up to 100 pins

  • Contact System: Tiger Beam™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

HLE Series Thumbnail Image

SLW

.100" Tiger Buy™ Low Profile Socket Strip
Features
  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

SLW Series Thumbnail Image

SMH

.100" Horizontal Surface Mount Socket Strip
Features
  • Application: Single and double row up to 72 pins

  • Contact System: Tiger Buy™

  • Orientation: horizontal

  • Pitch: .100" (2.54 mm)

  • Termination: Surface mount

SMH Series Thumbnail Image

SSM

Surface Mount PCB Socket Strips, .100" pitch
Features
  • Pitch: .100" (2.54 mm)

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Termination: Surface mount

  • Application: Single and double row up to 80 pins

  • Automotive A-Series product available

SSM Series Thumbnail Image

PHF

.100" Socket Strip, Press-Fit
Features
  • Application: Choice of body heights allow a wide range of stack heights

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Press-fit

PHF Series Thumbnail Image

SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch
Features
  • Application: Single, double and triple row up to 150 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

  • Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for self-nesting applications

  • Termination: Through-hole

  • Automotive A-Series product available

SSQ Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Standard Profile