Terminal Shunts & Terminal Jumpers

Samtec offers solutions for connector support, including single or ganged terminal shunts and terminal jumpers, and hardware such as precision standoffs for mating assistance.

Features

  • .100" and 2.00 mm pitch shunts and jumpers

  • Single and ganged systems

  • Micro shunt available

  • Choice of colors

Products

2SN

2.00 mm Shunt
Features
  • Color: Black

  • Pitch: 2.00 mm (.0787")

  • Positions: 2

2SN Series Thumbnail Image

MNT

.100" Multi Position Shunt
Features
  • Color: Black

  • Pitch: .100" (2.54 mm)

  • Positions: 4 to 40

MNT Series Thumbnail Image

SNM

.050" x .100" Shunt
Features
  • Color: Black

  • Pitch: .100" (2.54 mm) x .050" (1.27 mm)

  • Positions: 2

SNM Series Thumbnail Image

SNT

.100" Shunt
Features
  • Color: Black, Red, Blue, Yellow

  • Pitch: .100" (2.54 mm)

  • Positions: 2

SNT Series Thumbnail Image

SO

SureWare™ Precision Board Stacking Standoff
Features
  • Female thread/press-in and male/male thread

  • Board stacking stand off

  • Board stacks from 5.00 mm to 30.00 mm

  • Pairs well with QSH/QTH, QSE/QTE, QSS/QTS, QMS/QFS, QFSS/QMSS, QRF8/QRM8, ERF5/ERM5, ERF6/ERM6, ERF8/ERM8, LSHM, LSS, LSEM, SS4/ST4, SS5/ST5, SLH/TLH

SO Series Thumbnail Image

BTMM

2.00 mm Low Profile Jumper
Features
  • Color: Black

  • Pitch: 2.00 mm (.0787")

  • Positions: 1 to 100

BTMM Series Thumbnail Image

BTSW

.100" Low Profile Jumper
Features
  • Color: Black

  • Pitch: .100" (2.54 mm)

  • Positions: 1 to 100

BTSW Series Thumbnail Image

JL

.100" Jumper Link
Features
  • Color: White

  • Pitch: .100" (2.54 mm) through 1.000" (25.40 mm)

  • Positions: 2

JL Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Standard Profile