LP Array™ Low Profile Open-Pin-Field High-Density Array

These low profile open-pin-field arrays feature stack heights down to 4 mm with up to 400 total I/Os.

Family Overview

LP Array™

These low profile, high-speed arrays feature a dual beam contact system on a 1.27 mm x 1.27 mm (.050" x .050") pitch grid for maximum grounding and routing flexibility. This system is available in 4 mm, 4.5 mm and 5 mm mated heights with up to 400 total pins in 4, 6 or 8 row configurations.

They support 56 Gbps PAM4 applications and are also Final Inch® certified for Break Out Region trace routing recommendations to save designers time and money. Standard lead-free solder crimp simplifies IR reflow terminations and improves solder joint reliability.

Features

  • 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

  • Solder crimp termination for ease of processing

  • 56 Gbps PAM4 performance

  • Analog Over Array™ capable

searaylp flexibility
Open Pin Field Flexibility with Single-Ended and Differential Pair up to 28+ Gbps, and Power at 2.2 A/pin (LPAX)

Evaluation and Development Kits

LP Array™ SI Evaluation Kit

Samtec LP Array™ Low Profile Open-Pin-Field Arrays support high-speed, high density applications with maximum routing and grounding flexibility. The LP Array™ SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing LP Array™ connectors. The LP Array™ SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for LP Array™ connectors. Please contact Samtec’s technical experts at [email protected] for additional information.

Part Number: REF-200470-X.XX-X.XX-01

Downloads & Resources

Literature

LP Array™ eBrochure
LP Array™ eBrochure Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF
Analog Over Array™ eBrochure
Analog Over Array™ eBrochure Download PDF

Technical Documents

Products

LPAF - .050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Socket

Features
  • 56 Gbps PAM4 performance

  • Low profile 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

  • Current rating: 2.2 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Solder crimp termination for ease of processing

  • Analog Over Array™ capable

  • Automotive A-Series product available

LPAF Series Thumbnail Image

LPAM - .050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal

Features
  • 56 Gbps PAM4 performance

  • Low profile 4 mm, 4.5 mm, 5 mm stack heights

  • Up to 400 I/Os

  • 4, 6 and 8 row designs

  • .050" (1.27 mm) pitch

  • Dual beam contact system

  • Current rating: 2.2 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Solder crimp termination for ease of processing

  • Analog Over Array™ capable

  • Automotive A-Series product available

LPAM Series Thumbnail Image

JSO - SureWare™ Jack Screw Precision Board Stacking Standoff

Features
  • Works as a traditional standoff

  • Assists with unmating LSHM, SEAM/SEAF, SEAM8/SEAF8, LPAM/LPAF, ADM6/ADF6 and other high-normal-force connectors

  • Reduces risk for component damage on boards

  • Board stacks from 4.00 mm to 16.00 mm

  • Press-fit and threaded bases available

JSO Series Thumbnail Image

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More High-Density Arrays