Micro Blade & Beam 0.40 mm & 0.50 mm Fine Pitch Connectors

These Micro Blade & Beam 0.40 mm & 0.50 mm fine pitch connectors feature an ultra slim, ultra low profile for increased board space savings.

Features

  • Ultra fine pitch – 0.40 mm and 0.50 mm

  • Ultra low stack down to 2.00 mm

  • Slim body design for increased board space savings

Downloads & Resources

Literature

High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)
Jack Screw Standoffs for High-Normal-Force Applications (JSO & JSOM)

Products

SLH

0.50 mm Micro Blade & Beam Ultra Low Profile Socket Strip
Features
  • Optional alignment pin

  • Slim body design for increased board space savings

  • Ultra fine 0.50 mm pitch

  • Ultra low mated stack heights down to 2 mm

  • Up to 60 I/Os

  • 28 Gbps performance

  • For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications

Series Image for SLH-

TLH

0.50 mm Micro Blade & Beam Ultra Low Profile Terminal Strip
Features
  • Optional alignment pin

  • Slim body design for increased board space savings

  • Ultra fine 0.50 mm pitch

  • Ultra low mated stack heights down to 2 mm

  • Up to 60 I/Os

  • 28 Gbps performance

  • For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications

Series Image for TLH-

SS4

0.40 mm Micro Blade & Beam Ultra Fine Pitch Socket
Features
SS4 Series Thumbnail Image

ST4

0.40 mm Micro Blade & Beam Ultra Fine Pitch Header
Features
ST4 Series Thumbnail Image

SS5

0.50 mm Micro Blade & Beam Low-Profile Socket
Features
  • Slim body design for increased board space savings

  • Ultra fine 0.50 mm pitch

  • Ultra low mated stack heights down to 4 mm

  • Up to 160 I/Os

  • 56 Gbps PAM4 performance

  • Automotive A-Series product available

SS5 Series Thumbnail Image

ST5

0.50 mm Micro Blade & Beam Low-Profile Header
Features
  • Slim body design for increased board space savings

  • Ultra fine 0.50 mm pitch

  • Ultra low mated stack heights down to 4 mm

  • Up to 160 I/Os

  • 56 Gbps PAM4 performance

  • Automotive A-Series product available

ST5 Series Thumbnail Image

LSH

0.50 mm Low Profile Blade & Beam Socket Strip
Features
  • Five standard positions, up to 100 I/O pins

  • Optional tape and reel packaging

  • Standard alignment pin feature

  • Ultra low 2.31 mm (.091") mated stack height

LSH Series Thumbnail Image

LTH

0.50 mm Low Profile Blade & Beam Terminal Strip
Features
  • Five standard positions, up to 100 I/O pins

  • Optional tape and reel packaging

  • Standard alignment pin feature

  • Ultra low 2.31 mm (.091") mated stack height

LTH Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Ultra Micro Interconnects