0.50 mm, 0.635 mm or 0.80 mm pitch systems
Razor Beam™ contacts for high-speed and fine-pitch systems
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Shielded option for EMI protection
Self-mating connectors reduce inventory costs and can be interchanged for varying stack heights
10 stack height options from 5 mm to 12 mm
Up to 100 contacts
Parallel, perpendicular and coplanar systems
Audible click when mated
Lubricated option available
Samtec's ultra micro interconnects feature fine pitches, slim body designs and extremely low profiles for incredible design flexibility with high-speed performance up to 56 Gbps PAM4. Self-mating Razor Beam™ interconnects reduce inventory costs, and can be interchanged for a variety of stack heights from 5 to 12 mm with optional EMI shielding. Razor Beam™ contacts feature undercut retention notches with an audible click when mated; this increases mating/unmating forces by 4 to 6 times compared to typical micro pitch connectors.
Micro Blade & Beam systems feature incredibly fine pitches and ultra low stack heights down to 2 mm. Jack screw standoffs are available for unmating assistance and protection from component damage.
Razor Beam™ Self-Mating Connectors
Razor Beam™ Self-Mating ConnectorsHigh-speed, high-density Razor Beam™ self mating connectors reduce inventory costs and are available in a variety of pitches and lead styles for increased flexibility.
Features
Products
![Product Family Image for Razor Beam™ Fine Pitch Self Mating Connectors](https://cms.samtec-cdn.net/razor_beam_lshm_lsem_lss_afc35fbd3b.jpg)
Micro Blade & Beam
Micro Blade & Beam 0.40 mm & 0.50 mm Fine Pitch ConnectorsThese Micro Blade & Beam 0.40 mm & 0.50 mm fine pitch connectors feature an ultra slim, ultra low profile for increased board space savings.
Features
Ultra fine pitch – 0.40 mm and 0.50 mm
Ultra low stack down to 2.00 mm
Slim body design for increased board space savings
Products
![Product Family Image for Micro Blade & Beam](https://cms.samtec-cdn.net/micro_blade_beam_sx4_685c83a840.jpg)
Standoffs, Guide Posts & Ultra Rugged Hardware
Standoffs, Guide Posts & Ultra Rugged HardwareSamtec offers a variety of SureWare™ hardware for connector support, including precision standoffs, compression alignment hardware, and guidance modules to assist with mating and help ensure a reliable connection.
Features
Standoffs for 4 mm to 30 mm stack heights
Reduces risk for component damage on boards
SureWare™ guide post standoffs (GPSO) allow for 0.035" of initial misalignment and assist with "blind mate"
Standoffs designed for PCI/104-Express™ and VITA™ standards
Guidance modules for ExaMAX® backplane systems
Products
![Product Family Image for Standoffs, Guide Posts & Hardware](https://cms.samtec-cdn.net/standoffs_guideposts_hardware_f5d967a815.jpg)