Overview

Intelligent automation continues to change the way processes and information are managed, driving advancements like machine learning, sensors, and computing power to fuel integration.

Samtec's high-performance and rugged solutions combined with exceptional Sudden Service® support the spectrum of industrial applications producing unprecedented efficiency and quality in the market today.

UDM6 and UDF6

Applications

Samtec offers a wide variety of solutions for any type of industrial applications.


POPULAR PRODUCTS

Choose from some of Samtec’s most popular products for Industrial Applications


Rugged Tiger Eye™ Systems

Tiger Eye™ High-Cycle, High-Reliability Connectors

Tiger Eye™ high-cycle, high-reliability connector systems feature Samtec's most rugged contact system rated to 1,000+ mating cycles in 0.80 mm, 1.27 mm and 2.00 mm pitches, with a variety of ruggedizing options.

Features
  • High-reliability Tiger Eye™ three-finger BeCu contact system

  • Choice of 0.80 mm, 1.27 mm and 2.00 mm pitch

  • Optional locking and latching systems for higher withdrawal force

  • Standard and cost-saving designs

  • Extended Life Product™ testing available

  • Severe Environment Testing (SET) available (Visit samtec.com/set)

  • Discrete wire cable assemblies, components and tooling available

Rugged Tiger Eye Systems


AcceleRate® mP 0.635 mm Signal/Power Arrays

AcceleRate® mP High-Density, High-Speed Signal/Power Arrays

These 0.635 mm pitch high-density, high-speed signal/power arrays achieve 64 Gbps PAM4 speeds and feature rotated power blades for improved performance and simplified breakout region (BOR).

View the full line of AcceleRate® products.

Features
  • Best in class density for power and signal

  • Power blades rotated 90º gives equal access to heat escape for uniform cooling, increased current capacity and reduced crowding

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Open-pin-field design for grounding and routing flexibility

  • High-density multi-row design

  • Low profile 5 mm and 10 mm stack heights; up to 16 mm on roadmap

  • 4 or 8 total power blades; up to 10 in development

  • 60 or 240 total signal positions; additional position counts in development

  • 0.635 mm signal pitch

  • Optional alignment pins

  • Standard weld tabs for a secure connection to the board

  • Polarized guide posts for blind mating

  • View the full line of AcceleRate® products

Product Family Image for AcceleRate® mP

Micro Blade & Beam

Micro Blade & Beam 0.40 mm & 0.50 mm Fine Pitch Connectors

These Micro Blade & Beam 0.40 mm & 0.50 mm fine pitch connectors feature an ultra slim, ultra low profile for increased board space savings.


Flyover® Cable Technology

Flyover® Cable Technology
Flyover® Twinax Cable Assemblies
Features
  • Achieve next gen speeds by routing signals via ultra low skew twinax cable versus through lossy PCB
  • Cost-effective, high-performance and heat efficient answer to the challenges of 56 Gbps bandwidths and beyond
  • Ideal for 28 – 112+ Gbps applications
  • Features Samtec’s proprietary co-extruded Eye Speed® twinax cable technology
  • Simplifies board layout, extends signal reach and density
  • Thermal improvement versus a standard network switch
Twinax Family

Precision RF

Precision RF
Microwave/Millimeter Wave Cable Assemblies & Connectors
Features
  • High-frequency, microwave/millimeter wave solutions to 110 GHz
  • Cable assemblies, cable connectors and board level connectors
  • Variety of interfaces: 1.00 mm, 1.35 mm, 1.85 mm, 2.40 mm, 2.92 mm, 3.50 mm, SSMA, SMP, SMPM, ganged SMPM, SMA, N Type, TNCA
  • Magnum RF™ ganged SMPM for 40% greater density, less processing time and better positional alignment
  • Low-loss microwave and millimeter wave cable from .047" to .277"
  • Vertical or edge launch solderless compression mount board connectors for test and measurement applications
  • Soldered push-on board connectors for high-density, blind-mate applications
  • Between-series and in-series adaptors designed for well-performing VSWR
Precision RF Family

AcceleRate® Mini

AcceleRate® Mini Extreme Performance, Mini Form Factor Cable System

AcceleRate® Mini Flyover® system delivers 112 Gbps PAM4 performance in an incredibly small form factor via Eye Speed® Thinax™ ultra performance twinax cable.

View the full line of AcceleRate® products.

Features
  • 112 Gbps PAM4 performance

  • Eye Speed® 34 AWG, 92 Ω Thinax™ ultra performance twinax cable

  • One or two differential pairs

  • Vertical and right-angle mating board connector

  • Design flexibility as an End 2 option for Flyover® assemblies

  • Friction retention latching for a secure connection

  • Standard alignment pins

  • View the full line of AcceleRate® products

Product Family Image for Accelerate® Mini Cable

Testing and Certifications


Samtec’s products are tested to or beyond industry standards to ensure quality and performance in industrial applications.

extended life
severe environment tested

SAMTEC PICTURE SEARCH

Visually Find Your Solution