Samtec.com
digikey

LPAM-40-01.5-L-06-2-K-TR

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal rohs logo Product Specs

LPAM-40-01.5-L-06-2-K-TR

.050" LP Array™ High-Speed High-Density Low Profile Open-Pin-Field Array, Terminal rohs logo
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
  • Low profile 4 mm, 4.5 mm, 5 mm stack heights
  • Up to 400 I/Os
  • 4, 6 and 8 row designs
  • .050" (1.27 mm) pitch
  • Dual beam contact system
  • Solder crimp termination for ease of processing
  • 56 Gbps PAM4 performance
  • Analog Over Array™ capable
Specs Kit

Secured form. No spam.

. .
.
.
. .
.