CC09R-01-GF
1mm (.0394 Inch) Pitch Wire to Board / Wire to Wire Crimp Terminal Contact Socket / Receptacle (Female), Full Reel, Micro Mate™
Features
Reeled contacts (30k reel)
1.00 mm (.0394") pitch
Crimp-style dual leaf contact
Assembly tooling available (Visit samtec.com/tooling)
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
| Packaging Type: Reel (25000 parts per package) |
Part-specific Documents
Prints and Footprints
| Footprints may be located on the Print. If not, please contact Customer Engineering Support. |
Mates and Related Components
1.00 mm Single Row Micro Mate™ Family
| Housing | Contact | Cable Assembly | Hand Tool | Applicator |
|---|---|---|---|---|
| ISS1 | CC09R | S1SS | CAT-HT-309 | CAT-MC-309 |
| CC09M | S1SST |
| Housing | Terminal | Cable Assembly | Panel Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|---|
| IST1 | TC37R | T1SS | T1PS | T1M | CAT-HT1137 | CAT-MC-309 |
| ISP1 | TC37M | T1SST | T1PST |
1.00 mm Double Row Micro Mate™ Family
| Housing | Contact | Cable Assembly | Hand Tool | Applicator |
|---|---|---|---|---|
| ISD1 | CC09R | S1SD | CAT-HT-309 | CAT-MC-309 |
| CC09M | S1SDT |
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Trade Compliance | |
|---|---|
| HTS Code | 8536.90 |
| ECCN Code | EAR99 |
| Environmental Compliance | |
|---|---|
| Halogen | Halogen Free (Br/Cl per JS-709C) |
| Penta Octa | Compliant |
| Moisture Sensitivity Level | Not Moisture Sensitive |
| WEEE | Not in Scope |
| EU ROHS 2 + Pthalate Directive | Compliant |
| EU REACH | No SVHCs |
| China ROHS | Non Hazardous - E |
| California Proposition 65 | WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov |
| EU CE Mark | Not Applicable |
| UKCA Mark | Not Applicable |
| Regulatory Verification Method | Automatic |
| Country of Origin (“COO”) Information |
|---|
|
Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool. Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates. |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?