.100in/2.54mm Through Hole Header, 2 Pin, 2 Row, 10µin Gold/Flash, .230in Post, .530in OAL
A range of through-hole header strips for classic 0.100" pitch applications, the TSW series takes the humble header strip to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.
Features
Application: Industry's largest variety of standard pin counts, terminal lengths and options
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
Termination: Through-hole
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
| TSW-101-08-T-D | 4464 | Bulk | 1 | 0 | Plating | Yes |
| TSW-101-08-S-D | 4464 | Bulk | 1 | 0 | Plating | Yes |
| TSW-101-08-L-D | 4464 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |