240-J-P-EP-ST-CM-2 50 Ohm 2.40 mm Jack, Vertical Compression Mount
Features
Vertical, solderless compression
Field replaceable, cost-effective assembly
Stripline or microstrip/CPW transmission
Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
Threaded coupling with high mechanical stability
Performance to 50 GHz
Ideal for high-performance test applications
Intermateable with 1.85 mm
Air dielectric for low VSWR and insertion loss
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $36.939 | $35.511 | $34.146 | $32.834 | $30.209 | $28.392 | $26.691 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |

