240-J-P-EP-ST-CMM-1 - 50 Ohm 2.40 mm Jack, Vertical Compression Mount

Features

  • Vertical, solderless compression

  • Field replaceable, cost-effective assembly

  • Stripline or microstrip/CPW transmission

  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance

  • Threaded coupling with high mechanical stability

  • Performance to 50 GHz

  • Ideal for high-performance test applications

  • Intermateable with 1.85 mm

  • Air dielectric for low VSWR and insertion loss

Stock
Ships Tomorrow: 1473 pieces
OEM Pricing
Breaks 1 10 25 50 100 250 500
Price $36.194 $34.808 $33.464 $32.183 $29.610 $27.836 $26.166
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
Vertical Compression Mount SI Evaluation Kit

REF-228591-XX

Company: Samtec

Vertical compression mount RF connectors feature pre-compressed spring contacts pressed onto gold plated PCB contact pads via precision mounting hardware. Key advantages include improved signal integrity, flexibility and reliability. The Vertical Compression Mount SI Evaluation Kit (REF-228591-XX) provides RF engineers an easy-to-use solution for testing various vertical compression mount RF connectors offered by Samtec. The kit routes stripline traces between pairs of various Precision RF Compression Mount options (1.35mm/1.85 mm/2.40 mm/2.92 mm) The Vertical Compression Mount SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Part-specific Documents
Mates and Related Components

Related Components

240 edge launch rf connector
240-EL

50 Ohm 2.40 mm Jack, Edge Launch Compression Mount

240 elw rf connector
240-ELW

50 Ohm 2.40 mm Jack, Edge Launch Wide Body Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.