EBTM - ExaMAX® 2.00 mm High-Speed Backplane Vertical Header

Features

  • Press-fit termination

  • Current rating: 4 A max

  • Voltage rating: 150 VAC/212 VDC max

ExaMAX® 2.00 mm High-Speed Backplane Vertical Header
View Full Mated Sets
Evaluation and Development Kits
ExaMAX® Backplane SI Evaluation Kit

REF-205463-01

Company: Samtec

Next-generation data center equipment requires high-speed data paths across the backplane. Samtec's ExaMAX® high-speed backplane interconnects deliver 56 Gbps electrical performance. The ExaMAX® Backplane SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing the ExaMAX® High-Speed Backplane System. The ExaMAX® Backplane SI Evaluation Kit (REF-205463-01) consists of one ExaMAX® SI Backplane (REF-200839-01) and two ExaMAX® SI Linecards (REF-200840-01). The system routes eight, high-precision differential pairs over a backplane using ExaMAX® connectors in a 4x10 configuration. It supports configurable backplane trace lengths via user-selected paddleboard placement. Users can configure the system with additional ExaMAX® SI Linecards as desired. The ExaMAX® Backplane SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Related Components

Series Image for 6QP-
EBTM-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

Mating Connectors

Series Image for EBTF-RA
EBTF-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

Series Image for 292-CM
EBCF

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
EBTF-4-06-2.0-S-RA-1 EBTM-4-06-2.0-S-VT-1 2.00 mm (.0787") 84 Press Fit Right Angle 64 Gbps PAM4
EBTF-4-10-2.0-S-RA-1 EBTM-4-10-2.0-S-VT-1 2.00 mm (.0787") 140 Press Fit Right Angle 64 Gbps PAM4
EBTF-6-12-2.0-S-RA-1 EBTM-6-12-2.0-S-VT-1 2.00 mm (.0787") 240 Press Fit Right Angle 64 Gbps PAM4
EBTF-6-06-2.0-S-RA-1-L EBTM-6-06-2.0-S-VT-1-L 2.00 mm (.0787") 120 Press Fit Right Angle
EBTF-6-12-2.0-S-RA-1-L EBTM-6-12-2.0-S-VT-1-L 2.00 mm (.0787") 240 Press Fit Right Angle
EBTF-4-10-2.0-S-RA-1-R EBTM-4-10-2.0-S-VT-1-R 2.00 mm (.0787") 140 Press Fit Right Angle
EBTF-6-08-2.0-S-RA-1-R EBTM-6-08-2.0-S-VT-1-R 2.00 mm (.0787") 160 Press Fit Right Angle
EBTF-6-08-2.0-S-RA-1 EBTM-6-08-2.0-S-VT-1 2.00 mm (.0787") 160 Press Fit Right Angle 64 Gbps PAM4
EBTF-4-10-2.0-S-RA-1-L EBTM-4-10-2.0-S-VT-1-L 2.00 mm (.0787") 140 Press Fit Right Angle
EBTF-6-08-2.0-S-RA-1-L EBTM-6-08-2.0-S-VT-1-L 2.00 mm (.0787") 160 Press Fit Right Angle
EBTF-6-10-2.0-S-RA-1-L EBTM-6-10-2.0-S-VT-1-L 2.00 mm (.0787") 200 Press Fit Right Angle
EBTF-6-10-2.0-S-RA-1 EBTM-6-10-2.0-S-VT-1 2.00 mm (.0787") 200 Press Fit Right Angle 64 Gbps PAM4
EBTF-4-08-2.0-S-RA-1-R EBTM-4-08-2.0-S-VT-1-R 2.00 mm (.0787") 112 Press Fit Right Angle
EBTF-6-06-2.0-S-RA-1-R EBTM-6-06-2.0-S-VT-1-R 2.00 mm (.0787") 120 Press Fit Right Angle
EBTF-6-10-2.0-S-RA-1-R EBTM-6-10-2.0-S-VT-1-R 2.00 mm (.0787") 200 Press Fit Right Angle
EBTF-4-08-2.0-S-RA-1 EBTM-4-08-2.0-S-VT-1 2.00 mm (.0787") 112 Press Fit Right Angle 64 Gbps PAM4
EBTF-6-06-2.0-S-RA-1 EBTM-6-06-2.0-S-VT-1 2.00 mm (.0787") 120 Press Fit Right Angle 64 Gbps PAM4
EBTF-4-06-2.0-S-RA-1-L EBTM-4-06-2.0-S-VT-1-L 2.00 mm (.0787") 84 Press Fit Right Angle
EBTF-4-08-2.0-S-RA-1-L EBTM-4-08-2.0-S-VT-1-L 2.00 mm (.0787") 112 Press Fit Right Angle
EBTF-4-06-2.0-S-RA-1-R EBTM-4-06-2.0-S-VT-1-R 2.00 mm (.0787") 84 Press Fit Right Angle

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.