ExaMAX® High-Speed Backplane System

The ExaMAX® backplane system offers high-density and design flexibility to fit a variety of applications, including Flyover® cable supporting 112 Gbps PAM4 and board-to-board supporting 64 Gbps PAM4 (32 Gbps NRZ).

Family Overview

ExaMAX® Family Overview
High-density intermatable backplane cable and board systems provide designers flexibility to fit a variety of applications, as well as improve signal integrity and routability using Samtec's Flyover® technology.

112 Gbps PAM4 cable assemblies: ExaMAX® backplane cable systems improve signal integrity and routability using Samtec Flyover® technology, which routes the signal above a lossy PCB using co-extruded, ultra-low skew twinax for improved bandwidth and reach. Direct solder attach to contacts optimizes the signal path, further enhancing performance. Supports 112 Gbps PAM4 applications and is PCIe® 6.0/CXL® 3.2 capable.

64 Gbps PAM4 interconnects: The ExaMAX® contact system achieves two reliable points of contact at all times and minimizes residual stub for improved signal integrity performance, while providing low mating force and excellent contact normal force. Signal wafers incorporate a one-piece, embossed ground structure which improves crosstalk. Supports 64 Gbps PAM4 (32 Gbps NRZ) applications and is PICe® 6.0/CXL® 3.2 capable.

ExaMAX® Product Explorer

ExaMAX® explorer

Features

 

Technical Data

Backplane Architecture

ExaMAX® Backplane Architecture
 

Mechanical Overview

ExaMAX® Mechanical Overview
 

Technical Data

ExaMAX® Technical Data
 

Downloads & Resources

Literature

ExaMAX® High-Speed Backplane eBrochure
ExaMAX® High-Speed Backplane eBrochure Download PDF
High-Speed Board-to-Board<br/>Solutions Guide
High-Speed Board-to-Board
Solutions Guide
Download PDF
High-Speed Cable Interconnect Solutions Guide
High-Speed Cable Interconnect Solutions Guide Download PDF
5G Applications Solution Guide
5G Applications Solution Guide Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Samtec – ExaMAX® Cable to 112 Gbps PAM4
Samtec – ExaMAX® Cable to 112 Gbps PAM4

Products

EBTM - ExaMAX® 2.00 mm High-Speed Backplane Vertical Header

Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Press-fit termination

  • Current rating: 4 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for EBTM-

EBTM-RA - ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Press-fit termination

  • Right-angle orientation

  • Current rating: 4 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for 6QP-

EBTF-RA - ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle

Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Press-fit termination

  • Current rating: 4 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for EBTF-RA

EBDM-RA - ExaMAX® 2.00 mm Direct Mate Orthogonal Header

Features
  • Eliminates the mid-plane improving airflow and requiring fewer connectors

  • 2.00 mm (.0787") pitch

  • 6 pairs per column

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Shorter signal path for improved signal integrity performance

  • Integral guide post

  • Current rating: 4 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for EBDM-RA

EBCM - ExaMAX® 2.00 mm High-Speed Backplane Cable Header

Features
Series Image for 292-CM

EBCF - ExaMAX® 2.00 mm High-Speed Backplane Cable Socket

Features
Series Image for 292-CM

EGBM - SureWare™ Terminal Guide Module for ExaMAX®

Features
  • Vertical or right-angle orientation

  • Guide module for EBTF-RA and EBTM Series

Series Image for 0161-RA

EGBF - SureWare™ Socket Socket Guide Module for ExaMAX®

Features
  • Right-angle orientation

  • Guide module for EBTF-RA and EBTM Series

Series Image for 0161-RA

EPTT - ExaMAX® Terminal Power Module

Features
  • Right-angle orientation

  • Power module for EBTF-RA and EBTM Series

  • Current rating: 14.1 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for EPTT-

EPTS - ExaMAX® Socket Power Module

Features
  • Vertical or right-angle orientation

  • Power module for EBTF-RA and EBTM Series

  • Current rating: 14.1 A max

  • Voltage rating: 150 VAC/212 VDC max

Series Image for EPTS-

EBCL - Vertical Latching Shroud for ExaMAX® Backplane Cable Socket

Features
  • Provides retention for EBCF-VT to EBTM-VT

  • Surrounds and protects EBTM-VT

  • Screw mounts secure the EBCL to the board (M2 thread)

Series Image for 292-CM

EBCB - Panel Retention Bracket for ExaMAX® Backplane Cable Header

Features
  • Provides retention for EBCM through a backplane

  • Screw mounts secure the EBCB to the backplane

Series Image for 292-CM

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.

More Backplane Connectors