HDBNC-CA 75 Ohm High-Density BNC Plug, Cable Connector

Features

  • 75 ohm impedance

  • Straight plug available on RG 6 or Belden 1694A/1855A/4694R/4855R cables

  • High-Density BNC cable connector

75 Ohm High-Density BNC Plug, Cable Connector
Mates and Related Components

Related Components

HDBNC-BH Series Thumbnail Image
HDBNC-BH

75 Ohm High-Density BNC Bulkhead Jack, Through-hole

HDBNC-EM Series Thumbnail Image
HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount

HDBNC-TH Series Thumbnail Image
HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole

Product Image for HDBNC-BM
HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?