IPL1 2.54mm (.1 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Vertical or Right Angle, Surface Mount (SMT) / Through Hole, Mini Mate®
The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.
Features
Current rating to 3.8A @ 95°C
Vertical and horizontal surface mount
.100" (2.54 mm) pitch
Individually shrouded contacts
Single or double row
Vertical, right-angle and right-angle elevated through-hole
Configure your product using the options below
Configured Part Number
200,000 connectors and cables in our
Reserve™ program that ship to you
in 1-day. Guaranteed.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
Prints
Mates and Related Components
2.54 mm Single Row Mini Mate® Family
| Housing | Contact | Cable Assembly | Hand Tool | Applicator |
|---|---|---|---|---|
| IPD1 | CC79L | MMSS | CAT-HT-179-2030-13 | CAT-MC-179-XXXX-XX-01 |
| CC79R | MMSST |
| Housing | Terminal | Cable Assembly | Board Assembly | Hand Tool | Applicator |
|---|---|---|---|---|---|
| IPM1 | T1M74-L | MMTS | IPL1 | CAT-HT-174-2030-13 | CAT-MC-174-XXXX-XX-01 |
| T1M74-R | MMTST |
2.54 mm Double Row Mini Mate® Family
| Housing | Contact | Cable Assembly | Hand Tool | Applicator |
|---|---|---|---|---|
| IPD1 | CC79L | MMSD | CAT-HT-179-2030-13 | CAT-MC-179-XXXX-XX-01 |
| CC79R | MMSDT |
Test Reports
Interactive Power Chart
USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Recognitions |
|---|
|
|
|
|
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?