SLH - 0.50 mm Micro Blade & Beam Ultra Low Profile Socket Strip

Features

  • 28 Gbps performance

  • Ultra low mated stack heights down to 2 mm

  • Ultra fine 0.50 mm pitch

  • Up to 60 I/Os

  • Slim body design for increased board space savings

  • Current rating: 2.1 A max

  • Voltage rating: 195 VAC/276 VDC max

  • Optional alignment pin

  • For applications requiring two or more connectors per board, please see Multiple XLH Connector Applications

0.50 mm Micro Blade & Beam Ultra Low Profile Socket Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

Series Image for TLH-
TLH

0.50 mm Micro Blade & Beam Ultra Low Profile Terminal Strip

Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.