ADF6-50-03.5-L-4-0-TR 0.635 mm AcceleRate® HD High-Density 4-Row Socket
Features
Incredibly dense with up to 400 total I/Os
Slim 5 mm width
Low profile 5 mm to 16 mm stack heights
4-row design; 10 - 100 positions per row
Edge Rate® contact system optimized for signal integrity performance
Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Current rating: 1.34 A max
Voltage rating: 155 VAC/ 219 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $24.922 | $23.592 | $22.706 | $22.152 | $18.194 | $16.874 | $14.235 | $11.596 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ADF6-50-03.5-S-4-0-TR | 0 | Tape & Reel | 1 | 700 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

