ADF6-50-03.5-STL-4-0-A-TR - 0.635 mm AcceleRate® HD High-Density 4-Row Socket

Features

  • Incredibly dense with up to 400 total I/Os

  • Slim 5 mm width

  • Low profile 5 mm to 16 mm stack heights

  • 4-row design; 10 - 100 positions per row

  • Edge Rate® contact system optimized for signal integrity performance

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $31.899 $30.197 $29.064 $28.355 $23.286 $21.596 $18.216 $14.837
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
AcceleRate® HD SI Evaluation Kit

REF-212056-X.XX-XXX

Company: Samtec

Samtec AcceleRate® HD High-Density 4-Row Strips support high-speed, high-cycle applications with maximum routing and grounding flexibility. The AcceleRate® HD SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® HD connectors. The AcceleRate® HD SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for AcceleRate® HD connectors. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
32 Gbps NRZ/64 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Series Image for ADF6-
ADM6

0.635 mm AcceleRate® HD High-Density 4-Row Terminal

Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Non-Compliant
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks AcceleRate
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.