ARP6-DP-025-04-05.1-B-L-L - AcceleRate® HP High-Density, High-Performance Cable System
Features
Industry's highest density 112 Gbps PAM4 near-chip cable-to-board system
Data rate compatible with PCIe® 6.0/CXL® 3.2 and 100 GbE
0.635 mm contact pitch; 2.20 x 2.40 mm pitch row-to-row
34 AWG Eye Speed Thinax™ ultra low skew twinax cable, or 34 AWG Eye Speed ThinSE™ thin micro coax cable
Mixed differential pair and single-ended option available
Differential pair configuration: 8 or 12 pairs per row; 4, 6 or 8 rows
Single-ended coax configuration: 12 or 18 coax per row; dedicated G-S-G-S-G layout for reduced crosstalk
92 Ω differential pair and 50 Ω single-ended signal routing
Rugged squeeze latch for quick disconnect or locking tabs for maximum density (removal tool required)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ARP6-DP-025-04-05.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-06.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-08.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-10.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-12.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-13.5-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-18.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-20.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-23.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-28.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-40.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-55.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-80.0-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ARP6-DP-025-04-98.4-B-L-L | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |


