BNC5-P-C-GN-ST-CA1 - 50 Ohm BNC Jack or Plug, Cable Connector
Features
Performance to 4 GHz
Straight plug available on RG 174, RG 316 or RG 178 cables
50 ohm BNC cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4000 |
| Price | $7.966 | $6.906 | $5.847 | $4.251 | $3.799 | $3.644 | $3.346 | $3.048 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BNC5-P-C-HN-ST-CA1 | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
