75 Ohm: Optimized for 12G-SDI Broadcast Video solutions
75 Ohm: Performance to 12 GHz
75 Ohm: RG 179, RG 6 or Belden 1694A/4694R cables available
50 Ohm: Performance to 4 GHz
50 Ohm: RG 174, RG 316, RG 178 cables available
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
75 Ohm and 50 Ohm BNC miniature quick connect/disconnect RF interfaces.
Features
Downloads & Resources
Literature
Technical Documents
Products
BNC7T-BM - 75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack
Features
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
Low profile, right-angle mixed technology die cast bulkhead jack
For (1.60 mm) .062" PCB
BNC7T-EM - 75 Ohm BNC Jack, Edge Mount
Features
Available for .062" (1.60 mm) or .093" (2.40 mm) PCBs
Standard edge mount or die cast edge mount
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
BNC7T-BH - 75 Ohm BNC Bulkhead Jack
Features
Standard right-angle or die cast right-angle
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
BNC7T-TH - 75 Ohm BNC Jack, Through-hole
Features
75 ohm impedance
Vertical or right-angle through-hole terminations
Optimized for 12G-SDI Broadcast Video solutions
BNC7T-CA - 75 Ohm BNC Jack and Plug, Cable Connector
Features
Straight or right-angle plug available on RG 179, RG 6 or Belden 1694A/4694R cables
75 ohm BNC cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
BNC5-CA - 50 Ohm BNC Jack or Plug, Cable Connector
Features
Performance to 4 GHz
Straight plug available on RG 174, RG 316 or RG 178 cables
50 ohm BNC cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz