BNC7T-J-P-HN-ST-EM1 - 75 Ohm BNC Jack, Edge Mount

Features

  • Available for .062" (1.60 mm) or .093" (2.40 mm) PCBs

  • Standard edge mount or die cast edge mount

  • 75 ohm impedance

  • Optimized for 12G-SDI Broadcast Video solutions

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $11.407 $10.288 $9.157 $7.478 $6.692 $6.418 $5.895 $5.371
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Related Components

BNC7T-TH Series Thumbnail Image
BNC7T-TH

75 Ohm BNC Jack, Through-hole

BNC7T-CA Series Thumbnail Image
BNC7T-CA

75 Ohm BNC Jack and Plug, Cable Connector

BNC7T-BH Series Thumbnail Image
BNC7T-BH

75 Ohm BNC Bulkhead Jack

Series Image for BNC7T-BM
BNC7T-BM

75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack

Mating Connectors

RF179 Series Thumbnail Image
RF179

75 Ohm RF Cable Assembly, RG 179 Cable

RFA6T Series Thumbnail Image
RFA6T

75 Ohm RF Cable Assembly, RG 6 Cable

RFB6T Series Thumbnail Image
RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

RFB8T Series Thumbnail Image
RFB8T

75 Ohm RF Cable Assembly, 1855A Cable

GRF7H-C Series Thumbnail Image
GRF7H-C

5.00 mm 75 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.