BNC7T-J-P-HN-ST-EM2D - 75 Ohm BNC Jack, Edge Mount
Features
Available for .062" (1.60 mm) or .093" (2.40 mm) PCBs
Standard edge mount or die cast edge mount
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3750 |
| Price | $8.085 | $7.001 | $5.930 | $4.310 | $3.858 | $3.704 | $3.405 | $3.096 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BNC7T-J-P-GN-ST-EM2D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

