CC46L-1416-01-L - 5mm (.1969 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Loose Piece, PowerStrip™/30 Amps
Features
.197" (5.00 mm) pitch
Accepts 14 to 16 AWG cable
Copper alloy crimp termination contact
Loose contacts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 35 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 12000 | 24000 | 36000 | 72000 |
| Price | $1.137 | $1.088 | $1.070 | $0.989 | $0.906 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC46L-1416-01-T | 504 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |