CC46R-1416-01-T - 5mm (.1969 Inch) Pitch High Power Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Full Reel, PowerStrip™/30 Amps
Features
.197" (5.00 mm) pitch
Accepts 14 to 16 AWG cable
Copper alloy crimp termination contact
Reeled contacts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 2000 | 12000 | 24000 | 36000 | 72000 |
| Price | $0.251 | $0.241 | $0.238 | $0.219 | $0.201 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC46R-1416-01-L | 0 | Reel | 2000 | 2000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Reel (2000 parts per package) |
