CC81R-2426-01-L - 2mm (.0787 Inch) Pitch Wire to Board / Wire to Wire Crimp Terminal Contact Socket / Receptacle (Female), Full Reel, Tiger Eye™
Features
2.00 mm (.0787") pitch
Accepts 24 to 30 AWG cable
High-performance multi-finger Beryllium Copper contact
Reeled contacts
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 17000 | 34000 | 68000 | 102000 |
| Price | $0.096 | $0.092 | $0.088 | $0.084 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC81R-2426-01-S | 0 | Reel | 17000 | 17000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Reel (17000 parts per package) |
