CPC-16-1-06.9-2-02-L-1 - Copper Si-Fly® LP Low-Profile, High-Density Cable System
Features
Extremely low mated height (view mating details here): 3.06 mm (8 pair) and 4.35 mm (16 pair)
Ideal for highly dense applications where z-axis height is limited
Near-chip (ASIC-adjacent) cable system
Multiple connectors can be used side-to-side, front-to-back or in a belly-to-belly configuration
34 AWG, 92 or 100 Ω Eye Speed® ultra low skew twinax cable
112 Gbps PAM4 per lane
16 pair aggregate data rate: 896 Gbps (x8, bi-directional) or 1.79 Tbps (x16, uni-directional)
Rugged swing latch for positive retention
Operating temperature: -25 ˚C to +85 ˚C
Eludes the BGA and routes signals directly from the silicon package through a long-reach cable
In development options: 34 AWG Thinax™ cable, 105 ˚C operating temp
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CPC-16-1-06.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-09.8-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-10.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-12.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-14.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-15.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-16.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-19.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-19.6-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-20.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-22.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-31.5-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-38.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-39.4-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| CPC-16-1-40.0-2-02-L-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

