CPI-16-01-2-S-RA-0-L-TR - Si-Fly® LP Low-Profile, High-Density Interconnect
Features
Extremely low mated height (view mating details here): 3.06 mm (8 pair) and 4.35 mm (16 pair)
Ideal for highly dense applications where z-axis height is limited
Near-chip (ASIC-adjacent) cable system
Surface mount termination
Multiple connectors can be used side-to-side, front-to-back or in a belly-to-belly configuration
112 Gbps PAM4 per lane
16 pair aggregate data rate: 896 Gbps (x8, bi-directional) or 1.79 Tbps (x16, uni-directional)
Operating temperature: -25 ˚C to +85 ˚C
Eludes the BGA and routes signals directly from the silicon package through a long-reach cable
In development options: 34 AWG Thinax™ cable, 105 ˚C operating temp
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CPI-16-01-2-S-RA-0-L-FR | 0 | Tape & Reel | 400 | 400 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

