ERI8-031-S-D-RA-K 0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle
Features
Rugged Edge Rate® contact system
Low profile right-angle design
Standard alignment pins and surface mount tails
Selective gold plated contacts
Available in 19 and 31 positions
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 50 | 100 | 500 | 1000 | 2600 |
| Price | $8.287 | $6.779 | $6.278 | $5.273 | $4.268 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERI8-031-S-D-RA-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| ERI8-031-S-D-RA-K-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (50 parts per package) |
