ERI8-031-S-D-RA-K-TR 0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle
Features
Rugged Edge Rate® contact system
Low profile right-angle design
Standard alignment pins and surface mount tails
Selective gold plated contacts
Available in 19 and 31 positions
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.942 | $9.189 | $8.686 | $8.373 | $6.861 | $6.356 | $5.348 | $4.340 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERI8-031-S-D-RA-K | 0 | Tray | 50 | 50 | Packaging | No |
| ERI8-031-S-D-RA-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
