FSFP-01-11.0-1 Flyover® SFP Cable System

Features

  • 112 Gbps PAM4 performance

  • Accepts all MSA compliant SFP pluggable modules

  • Belly-to-belly capable for maximum density

  • High-speed channels terminated directly to Eye Speed Thinax™ ultra low skew twinax cable

  • Low speed positions transmitted through press-fit contact tails

  • Cage (SFPC-F) and heat sink (HS-SFP) available for optimized thermal performance

  • Ideal for next gen higher speed applications including Datacom, Medical, Industrial and Instrumentation

  • End 2 options include AcceleRate® Mini connectors

Online Pricing is not available for this part.
Evaluation and Development Kits
FSFP SI Evaluation Kit

REF-239635-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decrease. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The FSFP SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing Flyover® SFP Cable Systems with various End 2 options. The FSFP to AcceleRate® Mini SI Evaluation Kit (REF-239635-X.XX-XX) routes two high-speed differential pairs through high-precision RF connectors, the FSFP to AcceleRate® Mini cable assembly and PCB-mount connectors. The FSFP SI Evaluation Kits deliver high-quality systems with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Mating Connectors

Flyover® SFP Cage
SFPC-F

Flyover® SFP Cage

high speed sfp
HS-SFP

Flyover® SFP Heat Sink

LP-FSFP Light Pipe for FSFP Flyover Cable Assembly
LP-FSFP

Flyover® SFP Light Pipe

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Trademarks EYE SPEED THINAX
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: COSTA RICA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.