FSFP-01-60.0-1 Flyover® SFP Cable System
Features
112 Gbps PAM4 performance
Accepts all MSA compliant SFP pluggable modules
Belly-to-belly capable for maximum density
High-speed channels terminated directly to Eye Speed Thinax™ ultra low skew twinax cable
Low speed positions transmitted through press-fit contact tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FSFP-01-33.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-30.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-25.2-1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| FSFP-01-23.6-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-19.7-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-19.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-15.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-12.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-11.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-10.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-08.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-06.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-05.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| FSFP-01-04.0-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


