H6RU-028-DV-025-DP-085 - 0.60 mm High-Speed Riser Card/Kit

Features

  • Rugged, high-speed elevated card kit

  • Kit includes card, SureWare™ hardware (SURE-EC) and edge card socket connectors (HSEC6-DV)

  • 25 mm and 60 mm stack heights available

  • 28 or 84 positions per row

Online Pricing is not available for this part.
Prints and Footprints
Mates and Related Components

Mating Connectors

SureWare™ Edge Card Hardware
SURE-EC

SureWare™ Elevated Edge Card Hardware

Series Image for HSEC6-DV
HSEC6-DV

0.60 mm Generate® High-Speed Edge Card Connector, Vertical

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8534.00
ECCN Code EAR99
Environmental Compliance
EU CE Mark Not Applicable
Regulatory Verification Method Manual
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.