HDAF-11-18.0-S-13-1-P 2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Socket

Features

  • HD Mezz is a trademark of Molex Incorporated

  • Up to 299 I/Os

  • Solder charge termination for ease of processing

  • Intermateable with Molex HD Mezz Arrays

  • Integrated guide posts to minimize contact damage when mating and unmating

  • 2.00 mm x 1.20 mm pitch

  • Open pin field design

  • Application specific capability to build any height from 20 mm to 35 mm

  • Performance: Up to 9 GHz / 18 Gbps

  • Current rating: 1.8 A max

  • Voltage rating: 230 VAC/325 VDC max

OEM Pricing
Breaks 1 10 25 50 100 250 500
Price $56.605 $54.331 $52.158 $49.560 $45.595 $41.944 $37.744
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

HDAM Series Thumbnail Image
HDAM

2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Terminal

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Compliant
EU ROHS 2 + Pthalate Directive Non-Compliant
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.