HDAM-11-12.0-S-13-1 - 2.00 mm x 1.20 mm HD Mezz Rugged, High-Density Open-Pin-Field Array Terminal
Features
Solder charge termination for ease of processing
Up to 299 I/Os
HD Mezz is a trademark of Molex Incorporated
Intermateable with Molex HD Mezz Arrays
Integrated guide posts to minimize contact damage when mating and unmating
Performance: Up to 9 GHz / 18 Gbps
Current rating: 1.8 A max
Voltage rating: 230 VAC/325 VDC max
2.00 mm x 1.20 mm pitch
Open pin field design
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $51.061 | $49.011 | $47.051 | $44.699 | $41.126 | $37.834 | $34.048 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (24 parts per package) |